Han 24 HPR Mounting Frame
Article No.: 09 40 000 9904
![Han 24 HPR Mounting Frame](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_000_9904_RGB01/09_40_000_9904_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 24 HPR Mounting Frame](/assets/images/3d-gallery-thumbnail.png)
![Han 24 HPR Mounting Frame](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_000_9904_RGB01/09_40_000_9904_RGB01_S.jpg)
Han 24 HPR Mounting Frame
Article No.: 09 40 000 9904
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Mounting frames |
Description of the accessory | Han® HPR |
Thread M6 |
Size | 24 HPR |
---|
Material (accessories) | Aluminium die-cast |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 85 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140056817 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next