Han 16HPR frame 3xHC250 + Q5 MA
Article No.: 61 04 100 0445 01
![Han 16HPR frame 3xHC250 + Q5 MA](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/61_04_100_0445_01/61_04_100_0445_01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han 16HPR frame 3xHC250 + Q5 MA
Article No.: 61 04 100 0445 01
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR enlarged |
Type of accessory | Frame |
Description of the accessory | for male inserts |
3x Han® HC Modular 250 | |
1x Han® Q 5/0 |
Size | 16 HPR enlarged |
---|---|
Pack contents | 4x cheese-head screw M6 x 20 |
4x cheese-head screw M6 x 30 | |
4x washer SK S6 | |
4x Distance bush |
Tightening torque | 10 Nm Fixing screws M6 |
---|
Material (accessories) | Stainless steel |
---|
Packaging size | 1 |
---|---|
Net weight | 122.93 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140194021 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next