Han 16HPR EasyCon PE Modular Frame A-F
Article No.: 09 40 016 9933
![Han 16HPR EasyCon PE Modular Frame A-F](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_016_9933_RGB01/09_40_016_9933_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 16HPR EasyCon PE Modular Frame A-F](/assets/images/3d-gallery-thumbnail.png)
![Han 16HPR EasyCon PE Modular Frame A-F](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_016_9933_RGB01/09_40_016_9933_RGB01_S.jpg)
Han 16HPR EasyCon PE Modular Frame A-F
Article No.: 09 40 016 9933
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® HPR EasyCon |
Type of accessory | Frame |
Description of the accessory | for up to 6 single modules |
A ... F |
Size | 16 B |
---|---|
Pack contents | 1x male PE adapter |
1x female PE adapter | |
2x M4/M5 distance bolts (AF 7) | |
2x M5/M6 distance bolts (AF 7) | |
2x M3 screw | |
2x M4 screw | |
2x washer SK S4 |
Conductor cross-section | 4 ... 10 mmĀ² PE terminal power side |
---|---|
1 ... 2.5 mmĀ² PE terminal signal side | |
Tightening torque | ā0.5 Nm Fixing screws M3 |
ā1.5 Nm Fixing screws M4 | |
ā6 Nm Distance bolt | |
ā0.8 Nm PE terminal clamp 1 ... 2.5 mm2 | |
ā1.5 Nm PE terminal clamp 4 ... 10 mm2 | |
Limiting temperature | -40 ... +125 Ā°C |
Mating cycles | ā„ 500 |
Material (accessories) | Zinc die-cast |
---|---|
Stainless steel |
Packaging size | 1 |
---|---|
Net weight | 137 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140194410 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next