Han 16B HBM Rear Fit Frame
Article No.: 09 30 016 9301
![Han 16B HBM Rear Fit Frame](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_30_016_9301_20220819_200247491/09_30_016_9301_20220819_200247491_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han 16B HBM Rear Fit Frame
Article No.: 09 30 016 9301
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® B |
Type of accessory | Frame |
Description of the accessory | Rear mounting |
Size | 16 B |
---|
Material (accessories) | Polyamide (PA) |
---|---|
Stainless steel | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 1 |
---|---|
Net weight | 1 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140193727 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next