HALTERUNG f. Flachleitugsausgang
Article No.: 09 00 000 5325
![HALTERUNG f. Flachleitugsausgang](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_5325_RGB01/09_00_000_5325_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
HALTERUNG f. Flachleitugsausgang
Article No.: 09 00 000 5325
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Holder for ribbon cable entry |
Description of the accessory | for separate mounting |
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 89.25 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140002555 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next