Gasket han 3HPR surface mount. hous. ang
Article No.: 09 40 000 9980
![Gasket han 3HPR surface mount. hous. ang](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_000_9980_20220819_212120099/09_40_000_9980_20220819_212120099_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Gasket han 3HPR surface mount. hous. ang](/assets/images/3d-gallery-thumbnail.png)
![Gasket han 3HPR surface mount. hous. ang](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_000_9980_20220819_212120099/09_40_000_9980_20220819_212120099_S.jpg)
Gasket han 3HPR surface mount. hous. ang
Article No.: 09 40 000 9980
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Flange gasket |
Description of the accessory | Han® HPR |
Size | 3 HPR |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Packaging size | 10 |
---|---|
Net weight | 2 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140057036 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next