Gasket Han 32B

Article No.: 09 30 000 9963


Profile gasket

Gasket Han 32B

Article No.: 09 30 000 9963

to see prices and availability.
0

Properties Overview

Profile gasket Size: 32 B NBR Black

Product Details


Category Accessories
Series of hoods/housings Han® B
Type of accessory Profile gasket
Size 32 B
Material (seal) NBR
Colour (seal) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
Packaging size 1
Net weight 7 g
Country of origin Germany
European customs tariff number 40169300
GTIN 5713140043459
ETIM EC002943
eCl@ss 27440291 Connector component (parts)
Previous
Next