Frame Han 34HPR EasyCon 4xHC650 m
Article No.: 09 40 034 9923
![Frame Han 34HPR EasyCon 4xHC650 m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_034_9923_9924_RGB01/09_40_034_9923_9924_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Frame Han 34HPR EasyCon 4xHC650 m](/assets/images/3d-gallery-thumbnail.png)
![Frame Han 34HPR EasyCon 4xHC650 m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_034_9923_9924_RGB01/09_40_034_9923_9924_RGB01_S.jpg)
Frame Han 34HPR EasyCon 4xHC650 m
Article No.: 09 40 034 9923
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR EasyCon |
Type of accessory | Frame |
Description of the accessory | for male inserts |
4x Han® HC Modular 650 |
Size | 34 HPR |
---|---|
Pack contents | 4x distance bolt (AF 7) |
4x M4 screw | |
4x washer SK S4 | |
2x M4 countersunk screw |
Tightening torque | 6 Nm Distance bolt |
---|---|
1.5 Nm Fixing screws M4 | |
1.5 Nm Cross-tying screws |
Material (accessories) | Metal |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 498 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140194199 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next