Frame Han 16HPR enlarged-Mod-A-F
Article No.: 09 11 000 9945
![Frame Han 16HPR enlarged-Mod-A-F](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_9945_20220822_160858074/09_11_000_9945_20220822_160858074_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Frame Han 16HPR enlarged-Mod-A-F](/assets/images/3d-gallery-thumbnail.png)
![Frame Han 16HPR enlarged-Mod-A-F](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_9945_20220822_160858074/09_11_000_9945_20220822_160858074_S.jpg)
Frame Han 16HPR enlarged-Mod-A-F
Article No.: 09 11 000 9945
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR enlarged |
Type of accessory | Frame |
Description of the accessory | for up to 6 single modules |
A ... F |
Size | 16 HPR enlarged |
---|---|
Pack contents | 2x M4 screw |
2x washer SK S4 | |
4x cheese-head screw M6 x 20 | |
4x cheese-head screw M6 x 30 | |
4x washer SK S6 |
Tightening torque | 1.5 Nm Fixing screws M4 |
---|---|
10 Nm Fixing screws M6 |
Material (accessories) | Stainless steel |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 80 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140194311 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next