Fixing screw for Han B single lever
Article No.: 09 30 000 9831
![Fixing screw for Han B single lever](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_30_000_9831_RGB01/09_30_000_9831_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Fixing screw for Han B single lever
Article No.: 09 30 000 9831
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Fixing screws |
Material (accessories) | Stainless steel |
---|
Packaging size | 10 |
---|---|
Net weight | 4 g |
Country of origin | Germany |
European customs tariff number | 73181900 |
GTIN | 5713140194700 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next