Fixing screw M3x10 f. inserts
Article No.: 09 16 000 9903
![Fixing screw M3x10 f. inserts](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_16_000_9903_RGB01/09_16_000_9903_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Fixing screw M3x10 f. inserts
Article No.: 09 16 000 9903
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Fixing screws |
Size | M3 |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 100 |
---|---|
Net weight | 0.75 g |
Country of origin | Germany |
European customs tariff number | 73181558 |
GTIN | 5713140023673 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next