FO CA SCdx-LCdx 2G50/125 OM3, 3.0m
Article No.: 33 01 241 0030 034
Image is for illustration purposes only. Please refer to product description.
FO CA SCdx-LCdx 2G50/125 OM3, 3.0m
Article No.: 33 01 241 0030 034
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | SC duplex |
Connector 2 | LC duplex |
Type of cable | FO cable |
Cable length | 3 m |
---|---|
Number of fibres | 2 |
Fiber type | 2G50/125 OM3 |
Cable diameter | 5.17 mm |
---|
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 1 |
---|---|
Net weight | 28 g |
Country of origin | Latvia |
European customs tariff number | 85447000 |
GTIN | 5713140270534 |
eCl@ss | 27061003 Patch cable fiber-optic |
Previous
Next