FO CA LCdx-2xST 50/125 OM3, 1.0m
Article No.: 33 01 441 0010 024
Image is for illustration purposes only. Please refer to product description.
FO CA LCdx-2xST 50/125 OM3, 1.0m
Article No.: 33 01 441 0010 024
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | LC duplex |
Connector 2 | 2x ST |
Type of cable | FO cable |
Cable length | 1 m |
---|---|
Number of fibres | 2 |
Fiber type | 2G50/125 OM3 |
Cable diameter | 5.17 mm |
---|
Packaging size | 1 |
---|---|
Country of origin | Latvia |
European customs tariff number | 85447000 |
GTIN | 5713140270718 |
eCl@ss | 27061003 Patch cable fiber-optic |
Previous
Next