Encodercbl. Dunker LPEn1 3,0m
Article No.: 61 88 720 0005 0300
![Encodercbl. Dunker LPEn1 3,0m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/61887200006XXXX_TIF_20220823_070920953/61887200006XXXX_TIF_20220823_070920953_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Encodercbl. Dunker LPEn1 3,0m
Article No.: 61 88 720 0005 0300
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Pre-assembled on both sides |
---|---|
Connector 1 | LP 14 poles |
Connector 2 | M16 |
Female | |
12 poles | |
Type of cable | Copper cable (round) |
Description of the cable | Largely oil resistant |
Silicone-free | |
Features | Stranded |
Cable length | 3 m |
---|---|
Core structure | 6x 2x 0.25 mm² |
Field of application | for encoder connection |
Nominal voltage | 60 V DC |
---|
Limiting temperature | -20 ... +80 °C unmoved |
---|---|
-5 ... +80 °C moved |
Material (cable) | PVC |
---|---|
Colour (cable) | Grey |
Specifications | IEC 60332-1 Flame retardancy |
---|
Packaging size | 1 |
---|---|
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140275317 |
ETIM | EC002599 |
eCl@ss | 27060307 Bus cable |
Previous
Next