Dichtring + 2 Druckringe f. Pg29

Article No.: 09 00 000 5024


Seal

Dichtring + 2 Druckringe f. Pg29

Article No.: 09 00 000 5024

to see prices and availability.
0

Properties Overview

Seal + 2 pressure plates Pg 29 Black

Product Details


Category Accessories
Type of accessory Seal
Description of the accessory + 2 pressure plates
Size Pg 29
Material (seal) Thermoplastic
Colour (accessories) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 1
Net weight 8.3 g
Country of origin Germany
European customs tariff number 84849000
GTIN 5713140001268
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next