DSUB-ME-CR-KON AWG20-24;AFS2;L10.000
Article No.: 09 67 000 8158
![DSUB-ME-CR-KON AWG20-24;AFS2;L10.000](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0967000X1XX_20220822_233619217/0967000X1XX_20220822_233619217_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![DSUB-ME-CR-KON AWG20-24;AFS2;L10.000](/assets/images/3d-gallery-thumbnail.png)
![DSUB-ME-CR-KON AWG20-24;AFS2;L10.000](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0967000X1XX_20220822_233619217/0967000X1XX_20220822_233619217_S.jpg)
DSUB-ME-CR-KON AWG20-24;AFS2;L10.000
Article No.: 09 67 000 8158
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | D-Sub |
Identification | Standard |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Stamped contacts |
Pack contents | 10000 pieces on reel |
Unrolling left |
Conductor cross-section | 0.25 ... 0.52 mm² |
---|---|
Conductor cross-section [AWG] | AWG 24 ... AWG 20 |
Wire outer diameter | ≤1.52 mm |
Contact resistance | ≤ 10 mΩ |
Stripping length | 2.5 ... 3 mm |
Performance level | 2 |
acc. to CECC 75301-802 | |
Mating cycles | ≥ 250 |
Material (contacts) | Copper alloy |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 1,040 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140087033 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next