DIN-Signal harbus64 Press-out tool short
Article No.: 02 99 000 0008
![DIN-Signal harbus64 Press-out tool short](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/2/28/02990000008/02990000008_L.jpg)
Image is for illustration purposes only. Please refer to product description.
DIN-Signal harbus64 Press-out tool short
Article No.: 02 99 000 0008
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Press-out tool |
Description of the tool | for har-bus 64® female connectors |
for 5 mm / 4.5 mm terminations |
Packaging size | 1 |
---|---|
Net weight | 349 g |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140000667 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next