DIN-Power H015FTC1-1-NFF
Article No.: 09 06 215 2871 222
![DIN-Power H015FTC1-1-NFF](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09062152871222_20220819_174650365/09062152871222_20220819_174650365_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![DIN-Power H015FTC1-1-NFF](/assets/images/3d-gallery-thumbnail.png)
![DIN-Power H015FTC1-1-NFF](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09062152871222_20220819_174650365/09062152871222_20220819_174650365_S.jpg)
DIN-Power H015FTC1-1-NFF
Article No.: 09 06 215 2871 222
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | DIN 41612 |
Identification | Type H15 |
Element | Female connector |
Description of the contact | Straight |
Termination method | Faston termination |
---|---|
Connection type | PCB to cable |
Cable to cable | |
Number of contacts | 15 |
Contact configuration | Row d, positions 6, 10, ... , 26, 30 and row z, positions 4, 8, ... , 28, 32 |
Coding | Shroud coding |
PCB fixing | With fixing flange |
Contact spacing (mating side) | 6.5 mm |
---|---|
10.16 mm | |
Rated current | 15 A |
Rated current | Rated current measured at 20 °C, see derating curve for details |
Clearance distance | ≥ 4.5 mm |
Creepage distance | ≥ 8 mm |
Insulation resistance | >1011 Ω |
Contact resistance | ≤ 8 mΩ |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 90 N |
Withdrawal force | ≤ 90 N |
Performance level | 1 |
acc. to IEC 60603-2 | |
Mating cycles | ≥ 500 |
Test voltage U<sub>r.m.s.</sub> | 3.1 kV (contact-contact) |
3.1 kV (contact-ground) | |
Isolation group | II (400 ≤ CTI < 600) |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled |
---|---|
Colour (insert) | RAL 7035 (light grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated Mating side |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
Specifications | IEC 60603-2 |
---|---|
Railway classification | F1/I2 acc. to NFF 16-101/102 |
Packaging size | 20 |
---|---|
Net weight | 14 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140012844 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next