DICHTUNGSSATZ FUER 2 FLACHLEIT
Article No.: 09 00 000 5316
![DICHTUNGSSATZ FUER 2 FLACHLEIT](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_5315_RGB02/09_00_000_5315_RGB02_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![DICHTUNGSSATZ FUER 2 FLACHLEIT](/assets/images/3d-gallery-thumbnail.png)
![DICHTUNGSSATZ FUER 2 FLACHLEIT](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_5315_RGB02/09_00_000_5315_RGB02_S.jpg)
DICHTUNGSSATZ FUER 2 FLACHLEIT
Article No.: 09 00 000 5316
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Set of seals for ribbon cable entry |
Description of the accessory | With strain relief clamp |
for 2 flat cables |
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 149.5 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140002531 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next