D Sub Male Screw lock M3 with plastic
Article No.: 09 67 001 9965
![D Sub Male Screw lock M3 with plastic](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/11/29/09670009971/09670009971_L.jpg)
Image is for illustration purposes only. Please refer to product description.
D Sub Male Screw lock M3 with plastic
Article No.: 09 67 001 9965
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Knurled screw |
Description of the accessory | Grey head / steel, nickel plated |
Thread M3 |
Details | Order 2 pieces for one shell housing. |
---|
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 100 |
---|---|
Net weight | 1.43 g |
Country of origin | China |
European customs tariff number | 73181558 |
GTIN | 5713140087729 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next