D SUB FE 15 pole Plastic Dust Cap UL 94

Article No.: 09 67 015 0713


Protection cover

D SUB FE 15 pole Plastic Dust Cap UL 94

Article No.: 09 67 015 0713

to see prices and availability.
0

Properties Overview

Protection cover for female connectors, UL 94 V0 Size: D-Sub 2 Thermoplastic

Product Details


Category Accessories
Series D-Sub
Type of accessory Protection cover
Description of the accessory for female connectors
UL 94 V0
Size D-Sub 2
Limiting temperature -40 ... +85 Â°C
Material (accessories) Thermoplastic
Colour (accessories) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 100
Net weight 1.47 g
Country of origin Germany
European customs tariff number 39235090
GTIN 5713140229563
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next