Coding pin Han 64EEE
Article No.: 09 32 000 9909
![Coding pin Han 64EEE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_32_000_9909_RGB01/09_32_000_9909_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Coding pin Han 64EEE](/assets/images/3d-gallery-thumbnail.png)
![Coding pin Han 64EEE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_32_000_9909_RGB01/09_32_000_9909_RGB01_S.jpg)
Coding pin Han 64EEE
Article No.: 09 32 000 9909
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® EEE |
Type of accessory | Coding |
Description of the accessory | With guide pins/bushes |
Gender | Male |
---|---|
Details | Guide bushing opposite side |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 40 |
---|---|
Net weight | 1.2 g |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140049154 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Previous
Next