Coding Pin (INOX)
Article No.: 09 30 000 9821
![Coding Pin (INOX)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_30_000_9901_RGB01/09_30_000_9901_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Coding Pin (INOX)](/assets/images/3d-gallery-thumbnail.png)
![Coding Pin (INOX)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_30_000_9901_RGB01/09_30_000_9901_RGB01_S.jpg)
Coding Pin (INOX)
Article No.: 09 30 000 9821
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Coding |
Description of the accessory | With coding pins |
Han-INOX® |
Details | Please order 4 pieces for one connector. |
---|
Material (accessories) | Stainless steel |
---|
Packaging size | 50 |
---|---|
Net weight | 2.6 g |
Country of origin | Germany |
European customs tariff number | 73182900 |
GTIN | 5713140193550 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Previous
Next