Cable Seal 20-22mm f Han Easy Hood
Article No.: 11 30 000 9955
![Cable Seal 20-22mm f Han Easy Hood](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/11_30_000_9957_RGB01_1/11_30_000_9957_RGB01_1_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Cable Seal 20-22mm f Han Easy Hood](/assets/images/3d-gallery-thumbnail.png)
![Cable Seal 20-22mm f Han Easy Hood](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/11_30_000_9957_RGB01_1/11_30_000_9957_RGB01_1_S.jpg)
Cable Seal 20-22mm f Han Easy Hood
Article No.: 11 30 000 9955
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable seal |
Description of the accessory | Han® Easy Hood |
Clamping range | 20 ... 22 mm |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 37.29 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140110748 |
ETIM | EC003608 |
eCl@ss | 27140807 Additional components cable gland |
Previous
Next