Brakecbl. Papst LPBr2 5,0m
Article No.: 61 88 720 0017 0500
![Brakecbl. Papst LPBr2 5,0m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/61887200018XXXX__20220823_071028350/61887200018XXXX__20220823_071028350_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Brakecbl. Papst LPBr2 5,0m
Article No.: 61 88 720 0017 0500
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Pre-assembled on both sides |
---|---|
Connector 1 | wire end ferrules |
Connector 2 | Circular (female) 9-pin |
Type of cable | Copper cable (round) |
Description of the cable | Largely oil resistant |
Silicone-free | |
Features | Stranded |
Cable length | 5 m |
---|---|
Core structure | 2x 0.5 mm² |
Field of application | for holding brake connection |
Nominal voltage | 60 V DC |
---|
Limiting temperature | -20 ... +80 °C unmoved |
---|---|
-5 ... +80 °C moved |
Material (cable) | PVC |
---|---|
Colour (cable) | Grey |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60332-1 Flame retardancy |
---|
Packaging size | 1 |
---|---|
Net weight | 260 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140274761 |
ETIM | EC001855 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next