Adapterstutzen Han 3A - 13,5

Article No.: 09 20 000 9962


Adapter

Adapterstutzen Han 3A - 13,5

Article No.: 09 20 000 9962

to see prices and availability.
0

Properties Overview

Adapter for motor connection Size: Pg 13.5 Adapter for: Han A®

Product Details


Category Accessories
Type of accessory Adapter
Description of the accessory for motor connection
Adapter for Han A®
Size Pg 13.5
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 10
Net weight 90 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140038264
eCl@ss 27440201 Adapter plate industrial connectors
Previous
Next