Adapter for Han HPR enlarged hood
Article No.: 09 40 000 9960
![Adapter for Han HPR enlarged hood](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_000_9960_20220819_211841397/09_40_000_9960_20220819_211841397_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Adapter for Han HPR enlarged hood](/assets/images/3d-gallery-thumbnail.png)
![Adapter for Han HPR enlarged hood](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_000_9960_20220819_211841397/09_40_000_9960_20220819_211841397_S.jpg)
Adapter for Han HPR enlarged hood
Article No.: 09 40 000 9960
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® HPR |
Type of accessory | Adapter |
Description of the accessory | for hoods |
Enlarged | |
Adapter for | Inserts of the HanĀ® 6 B to 24 B size |
Pack contents | 4x cheese-head screw M6 x 16 |
---|---|
4 washers |
Tightening torque | ā10 Nm Fixing screws M6 |
---|
Material (accessories) | Stainless steel |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 16 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140398580 |
ETIM | EC002312 |
eCl@ss | 27440207 Adapter for industrial connectors (module/contact insert) |
Previous
Next