Adapter for Han 3A - M20x1.5
Article No.: 19 20 000 9962
![Adapter for Han 3A - M20x1.5](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/X9_20_000_9962_20220822_155027426/X9_20_000_9962_20220822_155027426_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Adapter for Han 3A - M20x1.5](/assets/images/3d-gallery-thumbnail.png)
![Adapter for Han 3A - M20x1.5](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/X9_20_000_9962_20220822_155027426/X9_20_000_9962_20220822_155027426_S.jpg)
Adapter for Han 3A - M20x1.5
Article No.: 19 20 000 9962
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Adapter |
Description of the accessory | for motor connection |
Adapter for | Han A® |
Size | M20 |
---|
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 10 |
---|---|
Net weight | 86 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140124349 |
eCl@ss | 27440201 Adapter plate industrial connectors |
Previous
Next