Adapter Han 16A - D-Sub 50
Article No.: 09 20 000 9931
![Adapter Han 16A - D-Sub 50](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_20_000_9931_RGB01/09_20_000_9931_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Adapter Han 16A - D-Sub 50](/assets/images/3d-gallery-thumbnail.png)
![Adapter Han 16A - D-Sub 50](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_20_000_9931_RGB01/09_20_000_9931_RGB01_S.jpg)
Adapter Han 16A - D-Sub 50
Article No.: 09 20 000 9931
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Adapter plate |
Description of the accessory | for 1 x D-Sub |
Adapter for | D-Sub 5 |
Size | 16 A |
---|---|
Pack contents | 1 adapter |
4 fixing screws for adapter | |
2 fixing screws for D-Sub connector |
Material (accessories) | Thermoplastic |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 2 |
---|---|
Net weight | 10.44 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140038226 |
eCl@ss | 27440201 Adapter plate industrial connectors |
Previous
Next