Acces. Special Cable Clamp EMC PG 36
Article No.: 09 62 000 5012
![Acces. Special Cable Clamp EMC PG 36](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_62_000_5007_RGB01/09_62_000_5007_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Acces. Special Cable Clamp EMC PG 36
Article No.: 09 62 000 5012
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable gland |
Description of the accessory | EMC version |
Wrench size | 50 |
---|---|
Degree of protection acc. to IEC 60529 | IP68 |
Size | Pg 36 |
Clamping range | 27 ... 32 mm |
Shielding diameter | 24 ... 31 mm |
Material (cable glands) | Metal |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 176.2 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140072947 |
ETIM | EC000441 |
eCl@ss | 27140803 Cable gland EMC (electrical installation) |
Previous
Next