Acces. Special Cable Clamp EMC M20

Article No.: 19 62 000 5082


Cable gland

Acces. Special Cable Clamp EMC M20

Article No.: 19 62 000 5082

to see prices and availability.
0

Properties Overview

Cable gland EMC version M20 Clamping range: 7 ... 10.5 mm Shielding diameter: 6.5 ... 10.5 mm Material (cable glands): Metal IP68 Wrench size: 22

Product Details


Category Accessories
Type of accessory Cable gland
Description of the accessory EMC version
Wrench size 22
Limiting temperature -40 ... +130 °C
Degree of protection acc. to IEC 60529 IP68
Size M20
Clamping range 7 ... 10.5 mm
Shielding diameter 6.5 ... 10.5 mm
Width across corners 24.4 mm
Material (cable glands) Metal
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 6fb545c1-f438-46c2-b07a-8552e7e5a3d7
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 10
Net weight 1 g
Country of origin Germany
European customs tariff number 84849000
GTIN 5713140132191
ETIM EC000441
eCl@ss 27140803 Cable gland EMC (electrical installation)
Previous
Next