Ha-MK4-1M
Article No.: 72 MN F40 10
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors 7/8" |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | 7/8" |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 1 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 16 |
Number of contacts | 4 |
Previous
Next