7/8 Cable Assembly 4p+PE an/an f/m 1,5m
Article No.: 21 34 989 9597 015
Image is for illustration purposes only. Please refer to product description.
7/8 Cable Assembly 4p+PE an/an f/m 1,5m
Article No.: 21 34 989 9597 015
to see prices and availability.
Properties Overview
Product Details
Type of cable | 5x1,5mm² PVC grey Show details |
---|---|
Connector 1 | 7/8 4pole+PE male angled overm unshld Show details |
Connector 2 | 7/8 4pole+PE female angled overm unshld Show details |
Category | System cabling |
---|---|
Series | Circular connectors 7/8" |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | 7/8" |
Male Angled | |
Connector 2 | 7/8" |
Female Angled | |
Type of cable | Copper cable (round) |
Cable length | 1.5 m |
---|---|
Number of cores | 5 |
Core structure | 5x 1.5 mm² |
Number of contacts | 5 |
Number of power contacts | 4 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Previous
Next