7/8 Cable Assembly 2p+PE st/- f/- 3,0m
Article No.: 21 34 970 0393 030
Image is for illustration purposes only. Please refer to product description.
7/8 Cable Assembly 2p+PE st/- f/- 3,0m
Article No.: 21 34 970 0393 030
to see prices and availability.
Properties Overview
Product Details
Type of cable | 3x1,5mm² PVC grey Show details |
---|---|
Connector 1 | 7/8 2pole+PE female straight overm unsh Show details |
Category | System cabling |
---|---|
Series | Circular connectors 7/8" |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | 7/8" |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 3 m |
---|---|
Number of cores | 3 |
Core structure | 3x 1.5 mm2 |
Number of contacts | 3 |
Number of power contacts | 2 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Previous
Next