7/8 Cable Assembly 4p+PE st/- m/- 10,0m
Article No.: 21 34 960 0598 100
Image is for illustration purposes only. Please refer to product description.
7/8 Cable Assembly 4p+PE st/- m/- 10,0m
Article No.: 21 34 960 0598 100
to see prices and availability.
Properties Overview
Product Details
Type of cable | 5x1,5mm² PUR black Show details |
---|---|
Connector 1 | 7/8 4pole+PE male straight overm unshld Show details |
Category | System cabling |
---|---|
Series | Circular connectors 7/8" |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | 7/8" |
Male Straight | |
Type of cable | Copper cable (round) |
Cable length | 10 m |
---|---|
Number of cores | 5 |
Core structure | 5x 1.5 mm² |
Number of contacts | 5 |
Number of power contacts | 4 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Previous
Next