USB 3.0 PFT A plug - A HIFF jack 3,0m
Article No.: 09 45 545 1934
Image is for illustration purposes only. Please refer to product description.
USB 3.0 PFT A plug - A HIFF jack 3,0m
Article No.: 09 45 545 1934
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | USB |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | IP20 USB 3.0 |
Type A Connector | |
Connector 2 | HIFF USB 3.0 |
Type A Female | |
Type of cable | Copper cable (round) |
Cable length | 3 m |
---|---|
Number of cores | 8 |
Core structure | 4x AWG 26/7 |
2x AWG 28/7 | |
2x AWG 22/7 | |
Shielding | Shielded |
Previous
Next