male connector, 11pole
Article No.: 17 61 011 2801
![male connector, 11pole](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/17610112801_20220823_083957440/17610112801_20220823_083957440_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![male connector, 11pole](/assets/images/3d-gallery-thumbnail.png)
![male connector, 11pole](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/17610112801_20220823_083957440/17610112801_20220823_083957440_S.jpg)
male connector, 11pole
Article No.: 17 61 011 2801
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Male connector |
---|---|
Series | har-drive® |
Category | Connectors |
Features | for decentraliced drive systems |
Termination method | Wave soldering termination |
---|---|
Number of contacts | 11 |
Connection type | Mezzanine |
Limiting temperature | -55 ... +125 °C |
---|---|
Contact resistance | ≤ 2 mΩ |
Rated current | 19 A |
Pollution degree | 2 |
Mating cycles | ≥ 100 |
Contact spacing (termination side) | 6.3 mm |
Contact spacing (mating side) | 6.3 mm |
Insulation resistance | >109 Ω |
Hot plugging | No |
Rated current | Rated current measured at 75 °C, see derating curve for details |
Clearance distance | 5 mm |
Creepage distance | 5.5 mm |
Test voltage U<sub>r.m.s.</sub> | 2.21 kV |
Isolation group | I (600 ≤ CTI) |
Performance level | 2 |
Specifications | IEC 61984 |
---|
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Au over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polyamide (PA) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 13.92 g |
Packaging size | 10 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140276512 |
ETIM | EC002637 |
Previous
Next