har-port USB 2.0 A-A; PFT 4,0m cable
Article No.: 09 45 452 1926
![har-port USB 2.0 A-A; PFT 4,0m cable](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09454521972_20220819_172153422/09454521972_20220819_172153422_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-port USB 2.0 A-A; PFT 4,0m cable](/assets/images/3d-gallery-thumbnail.png)
![har-port USB 2.0 A-A; PFT 4,0m cable](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09454521972_20220819_172153422/09454521972_20220819_172153422_S.jpg)
har-port USB 2.0 A-A; PFT 4,0m cable
Article No.: 09 45 452 1926
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | USB 2.0 |
---|---|
Element | Service interfaces |
Series | har-port |
Category | Connectors |
Fixing | Screwable in cover plates |
---|---|
Cable length | 4 m |
Connection type | Type A jack - type A connector |
Degree of protection acc. to IEC 60529 | IP20 |
---|---|
Ambient temperature | -25 ... +70 °C |
Mating cycles | ≥ 1,500 |
Approvals | DNV GL |
---|
Material (hood/housing) | Polyamide (PA) |
---|---|
Colour (hood/housing) | silver |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27060304 Appliance cord (data cable) |
---|---|
Net weight | 129 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140060630 |
ETIM | EC002599 |
Previous
Next