har-flexicon 3,50 TWIH-8 Ethernet
Article No.: 14 03 081 4301 201
![har-flexicon 3,50 TWIH-8 Ethernet](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/11/10/14030814301201/14030814301201_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-flexicon 3,50 TWIH-8 Ethernet](/assets/images/3d-gallery-thumbnail.png)
![har-flexicon 3,50 TWIH-8 Ethernet](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/11/10/14030814301201/14030814301201_S.jpg)
har-flexicon 3,50 TWIH-8 Ethernet
Article No.: 14 03 081 4301 201
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | PCB terminal block |
---|---|
Series | har-flexicon® |
Category | Connectors |
Termination method | IDC insulation displacement termination |
---|---|
Wave soldering termination | |
Number of contacts | 8 |
Connection type | PCB to cable |
Field of application | for wave soldering |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +105 °C |
Conductor cross-section | 0.2 ... 0.34 mm² |
Conductor cross-section [AWG] | AWG 24 ... AWG 22 |
Rated current | 2.5 A |
Pollution degree | 3 |
Contact spacing (termination side) | 3.5 mm |
Contact rows | 1 |
Clearance distance | 2.3 mm |
Creepage distance | 2.3 mm |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Isolation group | I (600 ≤ CTI) |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Sn Mating side |
Sn Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | White |
Green | |
Orange | |
Blue | |
Brown | |
Material (insert) | PA66 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Packaging size | 100 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140280076 |
ETIM | EC002637 |
Previous
Next