har-flexicon 3,50 TTSH-11 BK
Article No.: 14 02 111 4402 000
![har-flexicon 3,50 TTSH-11 BK](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/14020514402000_20220823_071506048/14020514402000_20220823_071506048_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-flexicon 3,50 TTSH-11 BK](/assets/images/3d-gallery-thumbnail.png)
![har-flexicon 3,50 TTSH-11 BK](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/14020514402000_20220823_071506048/14020514402000_20220823_071506048_S.jpg)
har-flexicon 3,50 TTSH-11 BK
Article No.: 14 02 111 4402 000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Horizontal |
---|---|
Element | PCB terminal block |
Series | har-flexicon® |
Category | Connectors |
Termination method | Screw termination |
---|---|
Reflow soldering termination (THR) | |
Number of contacts | 11 |
Connection type | PCB to cable |
Field of application | for THR reflow soldering |
Size | M2 |
---|---|
Limiting temperature | -40 ... +110 °C |
Conductor cross-section | 0.05 ... 1.5 mm² Solid |
0.05 ... 1 mm² Stranded | |
0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve | |
0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve | |
Conductor cross-section [AWG] | AWG 28 ... AWG 16 |
Stripping length | 5 ... 6 mm |
Rated current | 12 A |
Rated voltage | 150 V |
Rated impulse voltage | 2.5 kV |
Pollution degree | 3 |
Tightening torque | 0.2 ... 0.25 Nm |
Contact spacing (termination side) | 3.5 mm |
Contact rows | 1 |
Isolation group | I (600 ≤ CTI) |
UL / CSA | |
---|---|
Approvals | CE |
UKCA |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Sn over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Black |
Material (insert) | Polyamide (PA) |
Polyphthalamide (PPA) | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 0.1 g |
Packaging size | 100 |
Country of origin | Italy |
European customs tariff number | 85366990 |
GTIN | 5713140208308 |
ETIM | EC002637 |
Previous
Next