Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Connection type | PCB to cable | PCB to cable |
Number of contacts | 3 | 4 |
Field of application | for THR reflow soldering | for THR reflow soldering |
Termination method | Screw termination|Reflow soldering termination (THR) | Screw termination|Reflow soldering termination (THR) |
Specifications and approvals | ||
UL / CSA | UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677 | UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677 |
Approvals | CE|UKCA | CE|UKCA |
Technical characteristics | ||
Contact rows | 1 | 1 |
Pollution degree | 3 | 3 |
Size | M5 | M5 |
Contact spacing (termination side) | 15 mm | 15 mm |
Rated voltage | 1,000 V | 1,000 V |
Rated impulse voltage | 8 kV | 8 kV |
Rated current | 135 A | 135 A |
Limiting temperature | -40 ... +110 °C | -40 ... +110 °C |
Isolation group | I (600 ≤ CTI) | I (600 ≤ CTI) |
Stripping length | 18 mm | 18 mm |
Conductor cross-section [AWG] | AWG 20 ... AWG 1 | AWG 20 ... AWG 1 |
Conductor cross-section | 0.5 ... 35 mm² Solid|0.5 ... 25 mm² Stranded|0.5 ... 16 mm² Stranded, with ferrules, without plastic sleeve|0.5 ... 16 mm² Stranded, with ferrules, with plastic sleeve | 0.5 ... 35 mm² Solid|0.5 ... 25 mm² Stranded|0.5 ... 16 mm² Stranded, with ferrules, without plastic sleeve|0.5 ... 16 mm² Stranded, with ferrules, with plastic sleeve |
Tightening torque | 2.1 ... 2.5 Nm | 2.1 ... 2.5 Nm |
Identification | ||
Category | Connectors | Connectors |
Element | PCB terminal block | PCB terminal block |
Specification | Horizontal | Horizontal |
Series | har-flexicon@ | har-flexicon@ |
Material properties | ||
Material (insert) | Polyamide (PA)|Polyphthalamide (PPA) | Polyamide (PA)|Polyphthalamide (PPA) |
Colour (insert) | Black | Black |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
California Proposition 65 substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Sn over Ni Mating side|Sn over Ni Termination side | Sn over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 75.35 g | 88.72 g |
GTIN | 5713140208254 | 5713140208261 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Italy | Italy |
Packaging size | 40 | 30 |