har-flex str m 1.75mm 12p PL1 280pcs
Article No.: 15 11 012 2601 000
![har-flex str m 1.75mm 12p PL1 280pcs](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/1511XXX2601_20220822_232857565/1511XXX2601_20220822_232857565_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-flex str m 1.75mm 12p PL1 280pcs](/assets/images/3d-gallery-thumbnail.png)
![har-flex str m 1.75mm 12p PL1 280pcs](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/1511XXX2601_20220822_232857565/1511XXX2601_20220822_232857565_S.jpg)
har-flex str m 1.75mm 12p PL1 280pcs
Article No.: 15 11 012 2601 000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Male connector |
---|---|
Description of the contact | Straight |
Series | har-flex® |
Category | Connectors |
Identification | Signal |
Termination method | Reflow soldering termination (SMT) |
---|---|
Pack contents | 280 pieces on reel |
Number of contacts | 12 |
Connection type | Motherboard to daughtercard |
Mezzanine | |
PCB to cable |
Limiting temperature | -55 ... +125 °C |
---|---|
Contact resistance | < 25 mΩ |
Mating cycles | ≥ 500 |
Contact spacing (termination side) | 1.27 mm |
Contact spacing (mating side) | 1.27 mm |
Contact rows | 2 |
Insulation resistance | >109 Ω |
Clearance distance | ≥ 0.4 mm |
Creepage distance | ≥ 0.4 mm |
Test voltage U<sub>r.m.s.</sub> | 0.5 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Performance level | 1 |
Stacking height | 1.75 mm |
Insertion force | ≤ 9.6 N |
Withdrawal force | ≥ 1.8 N |
≤ 8.4 N |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 520.82 g |
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140116108 |
ETIM | EC002637 |
Previous
Next