har-flex Power M str 3P THR PL1 Sample
Article No.: 15 52 003 2701 333
![har-flex Power M str 3P THR PL1 Sample](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/15520032701/15520032701_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-flex Power M str 3P THR PL1 Sample](/assets/images/3d-gallery-thumbnail.png)
![har-flex Power M str 3P THR PL1 Sample](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/15520032701/15520032701_S.jpg)
har-flex Power M str 3P THR PL1 Sample
Article No.: 15 52 003 2701 333
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Male connector |
---|---|
Description of the contact | Straight |
Series | har-flex® |
Category | Connectors |
Identification | Power |
Features | Termination method of hold downs: SMT |
Details | According to IEC 61984, it is an unencapsulated connector. Protection against electric shock must be ensured by the type of installation by the user. |
---|---|
Termination method | Reflow soldering termination (THR) |
Pack contents | Sample |
Number of contacts | 3 |
Connection type | Motherboard to daughtercard |
Mezzanine |
Limiting temperature | -55 ... +125 °C |
---|---|
Contact resistance | ≤ 25 mΩ |
Rated current | 20 A |
Rated voltage | 180 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 2 |
Mating cycles | ≥ 500 |
Contact spacing (termination side) | 2.54 mm |
Contact spacing (mating side) | 2.54 mm |
Insulation resistance | >1010 Ω |
Clearance distance | ≥0.94 mm |
Creepage distance | ≥0.94 mm PCB |
≥1.89 mm Connector | |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Process Sensitivity Level (PSL) | R0 acc. to ECA/IPC/JEDEC J-STD-020D |
Rated voltage | acc. to IEC 60664-1 |
Coplanarity of contacts | 0.1 mm |
Test voltage U<sub>r.m.s.</sub> | 0.84 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Performance level | 1 |
Stacking height | 3.25 mm |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Black |
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140204058 |
ETIM | EC002637 |
Previous
Next