har-flex Hybrid M str 8+36 THR PL1 200pc
Article No.: 15 72 836 2701 000
![har-flex Hybrid M str 8+36 THR PL1 200pc](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/15728362701/15728362701_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![har-flex Hybrid M str 8+36 THR PL1 200pc](/assets/images/3d-gallery-thumbnail.png)
![har-flex Hybrid M str 8+36 THR PL1 200pc](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/15728362701/15728362701_S.jpg)
har-flex Hybrid M str 8+36 THR PL1 200pc
Article No.: 15 72 836 2701 000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Male connector |
---|---|
Description of the contact | Straight |
Series | har-flex® |
Category | Connectors |
Identification | Hybrid |
Features | Termination method of power contacts: THR |
Termination method | Reflow soldering termination (SMT) |
---|---|
Pack contents | 200 pieces on reel |
Number of contacts | 44 |
Connection type | Motherboard to daughtercard |
Mezzanine | |
Number of signal contacts | 36 |
Number of power contacts | 8 |
Limiting temperature | -55 ... +125 °C |
---|---|
Rated voltage | 50 V AC |
120 V DC | |
Contact resistance | ≤ 25 mΩ |
Rated current | 21.5 A |
Rated impulse voltage | 1.5 kV |
Pollution degree | 2 |
Mating cycles | ≥ 500 |
Contact spacing (termination side) | 1.27 mm |
2.54 mm | |
Contact spacing (mating side) | 1.27 mm |
2.54 mm | |
Insulation resistance | >1010 Ω |
Clearance distance | ≥0.4 mm Signal contacts |
≥0.94 mm Power contacts | |
≥0.7 mm Signal to power contacts | |
Creepage distance | ≥0.4 mm PCB: Signal contacts |
≥0.94 mm PCB: Power contacts | |
≥0.7 mm PCB: Signal to power contacts | |
≥0.4 mm Connector: Signal contacts | |
≥1.89 mm Connector: Power contacts | |
≥1.94 mm Connector: Signal to power contacts | |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Process Sensitivity Level (PSL) | R0 acc. to ECA/IPC/JEDEC J-STD-020D |
Rated voltage | acc. to IEC 60664-1 |
Coplanarity of contacts | 0.12 mm |
Test voltage U<sub>r.m.s.</sub> | 0.5 kV Signal |
0.84 kV Signal / Power | |
0.84 kV Power / Power | |
Isolation group | IIIa (175 ≤ CTI < 400) |
Performance level | 1 |
Stacking height | 3.25 mm |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Black |
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 1,600 g |
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140204997 |
ETIM | EC002637 |
Previous
Next