har-flex Hybrid F ang 4+16 SMT PL1Sample
Article No.: 15 85 416 2601 333
![har-flex Hybrid F ang 4+16 SMT PL1Sample](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/15854162601/15854162601_L.jpg)
Image is for illustration purposes only. Please refer to product description.
har-flex Hybrid F ang 4+16 SMT PL1Sample
Article No.: 15 85 416 2601 333
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Female connector |
---|---|
Description of the contact | Angled |
Series | har-flex® |
Category | Connectors |
Identification | Hybrid |
Termination method | Reflow soldering termination (SMT) |
---|---|
Pack contents | Sample |
Number of contacts | 20 |
Connection type | Motherboard to daughtercard |
Extender card | |
Number of signal contacts | 16 |
Number of power contacts | 4 |
Limiting temperature | -55 ... +125 °C |
---|---|
Rated voltage | 50 V AC |
120 V DC | |
Contact resistance | ≤ 25 mΩ |
Rated impulse voltage | 1.5 kV |
Pollution degree | 2 |
Mating cycles | ≥ 500 |
Contact spacing (termination side) | 1.27 mm |
2.54 mm | |
Contact spacing (mating side) | 1.27 mm |
2.54 mm | |
Insulation resistance | >1010 Ω |
Clearance distance | ≥0.4 mm Signal contacts |
≥1.74 mm Power contacts | |
≥1.11 mm Signal to power contacts | |
Creepage distance | ≥0.4 mm PCB: Signal contacts |
≥1.74 mm PCB: Power contacts | |
≥1.11 mm PCB: Signal to power contacts | |
≥0.4 mm Connector: Signal contacts | |
≥1.89 mm Connector: Power contacts | |
≥2.09 mm Connector: Signal to power contacts | |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Process Sensitivity Level (PSL) | R0 acc. to ECA/IPC/JEDEC J-STD-020D |
Rated voltage | acc. to IEC 60664-1 |
Coplanarity of contacts | 0.12 mm |
Test voltage U<sub>r.m.s.</sub> | 0.5 kV Signal |
1.39 kV Signal / Power | |
1.39 kV Power / Power | |
Isolation group | IIIa (175 ≤ CTI < 400) |
Performance level | 1 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Black |
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140205178 |
ETIM | EC002637 |
Previous
Next