har-bus HM Power female 4p PL2
Article No.: 17 66 004 2201
![har-bus HM Power female 4p PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/17660042201_20220823_091311020/17660042201_20220823_091311020_L.jpg)
Image is for illustration purposes only. Please refer to product description.
har-bus HM Power female 4p PL2
Article No.: 17 66 004 2201
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Female connector |
---|---|
Description of the contact | Straight |
Series | har-busĀ® HM |
Category | Connectors |
Identification | Power |
Termination method | Press-in termination |
---|---|
Pack contents | Tube |
Number of contacts | 4 |
Connection type | Motherboard to daughtercard |
Limiting temperature | -55 ... +125 Ā°C |
---|---|
Contact resistance | < 1 mĪ© |
Rated current | ā 20 A |
Contact spacing (termination side) | 3 mm |
Contact spacing (mating side) | 3 mm |
Contact rows | 1 |
Insulation resistance | >109 Ī© |
Clearance distance | > 2.3 mm |
Creepage distance | > 2.3 mm |
Test voltage U<sub>r.m.s.</sub> | 1.5 kV |
Performance level | 2 |
Insertion force | ā¤ 16 N |
Withdrawal force | ā„ 2 N |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Beige |
Material (insert) | Thermoplastic resin, glass-fibre filled |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 3.99 g |
Packaging size | 40 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140122307 |
ETIM | EC002637 |
Previous
Next