female connector S45, 11pole
Article No.: 17 66 011 2801
Image is for illustration purposes only. Please refer to product description.
female connector S45, 11pole
Article No.: 17 66 011 2801
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | for 45 mm PCB distance |
---|---|
Element | Female connector |
Series | har-driveĀ® |
Category | Connectors |
Termination method | Wave soldering termination |
---|---|
Number of contacts | 11 |
Connection type | Mezzanine |
Limiting temperature | -55 ... +125 Ā°C |
---|---|
Contact resistance | ā¤ 2 mĪ© |
Rated current | ā 19 A |
Pollution degree | 2 |
Mating cycles | ā„ 100 |
Contact spacing (termination side) | 6.3 mm |
Contact spacing (mating side) | 6.3 mm |
Insulation resistance | >109 Ī© |
Hot plugging | No |
Rated current | Rated current measured at 75 Ā°C, see derating curve for details |
Clearance distance | ā 5 mm |
Creepage distance | ā 5.5 mm |
Test voltage U<sub>r.m.s.</sub> | 2.21 kV |
Isolation group | I (600 ā¤ CTI) |
Performance level | 2 |
Specifications | IEC 61984 |
---|
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Au over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polyamide (PA) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Packaging size | 10 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140276529 |
ETIM | EC002637 |
Previous
Next