Uni-Dicht-Verschraubung Pg21, 9-13mm
Article No.: 09 00 000 5091
![Uni-Dicht-Verschraubung Pg21, 9-13mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_50XX_RGB02/09_00_000_50XX_RGB02_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Uni-Dicht-Verschraubung Pg21, 9-13mm
Article No.: 09 00 000 5091
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Cable gland |
---|---|
Category | Accessories |
Clamping range | 9 ... 13 mm |
---|---|
Size | Pg 21 |
Limiting temperature | -40 ... +130 °C |
Degree of protection acc. to IEC 60529 | IP68 |
Tightening torque | ≤15 Nm (depending on the cable and the seal insert used) |
Wrench size | 30 |
Material (cable glands) | Metal |
---|---|
Colour (accessories) | Red |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27140801 Screwed cable gland (electrical) |
---|---|
Net weight | 67.9 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140001725 |
ETIM | EC000441 |
Previous
Next