SEK mezz Fe 26P THT 4.5mm PL2
Article No.: 09 19 526 6822
![SEK mezz Fe 26P THT 4.5mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195266824/09195266824_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![SEK mezz Fe 26P THT 4.5mm PL2](/assets/images/3d-gallery-thumbnail.png)
![SEK mezz Fe 26P THT 4.5mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195266824/09195266824_S.jpg)
SEK mezz Fe 26P THT 4.5mm PL2
Article No.: 09 19 526 6822
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Female connector |
---|---|
Description of the contact | Straight |
Series | SEK Mezzanine |
Category | Connectors |
Termination method | Reflow soldering termination (THR) |
---|---|
Wave soldering termination | |
Number of contacts | 26 |
Connection type | PCB to PCB |
Motherboard to daughtercard | |
Termination length | 4.5 mm |
Limiting temperature | -55 ... +125 °C (during reflow soldering max. +240 °C for 60 s) |
---|---|
Contact resistance | ≤ 20 mΩ |
Rated current | 1 A |
Mating cycles | ≥ 250 |
Contact spacing (termination side) | 2.54 mm |
Contact rows | 2 |
Insulation resistance | >109 Ω |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Performance level | 2 |
Insertion force | ≤ 52 N |
Withdrawal force | ≤ 52 N |
Specifications | IEC 60603-13 |
---|---|
UL / CSA | |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Sn over Ni Termination side |
Au over Pd/Ni Mating side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Black |
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 6.9 g |
Packaging size | 100 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140212701 |
ETIM | EC002637 |
Previous
Next