Reducer M32/M20
Article No.: 19 00 000 5067
![Reducer M32/M20](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_00_000_506X_RGB01/19_00_000_506X_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Reducer M32/M20](/assets/images/3d-gallery-thumbnail.png)
![Reducer M32/M20](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_00_000_506X_RGB01/19_00_000_506X_RGB01_S.jpg)
Reducer M32/M20
Article No.: 19 00 000 5067
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Reduced size |
---|---|
Category | Accessories |
Size | M32 |
---|---|
Reduced size | M20 |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Material (accessories) | Metal |
eCl@ss | 27440201 Adapter plate industrial connectors |
---|---|
Net weight | 50 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140123632 |
Previous
Next